IESNA:LM-63-2002
[TEST]P1460659
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1C-727-U-T2U
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 880MA 70CRI 2700K FIXTURE w/ TYPE II URBAN DISTRIBUTION OPTIC
[LAMP] (40) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15673.5
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
2926.2 2996.9 3109.8 3259.9 3426.7 3615.3 3826.6 4131.8 4441.4 4418.1 4495.3 4678.9 4876.3 5024.2 5133.5 
5240.5 5274.1 5239.1 5017.6 4734.3 4288.4 3705.7 3081.4 2550.3 2072.5 1735.9 1686.4 1431.4 1122.6 890.2 
721.9 605.4 511.4 431.2 300.9 178.5 63.4 0.0 
2926.2 3010.0 3111.3 3263.5 3430.3 3619.7 3834.6 4105.6 4443.6 4418.8 4508.4 4700.8 4884.3 5026.4 5157.5 
5267.5 5289.3 5236.2 4984.1 4712.4 4313.9 3723.9 3136.0 2607.2 2122.7 1756.3 1676.9 1445.3 1135.7 896.0 
740.8 611.2 523.0 435.6 322.7 176.3 59.7 0.0 
2926.2 2997.6 3104.7 3238.7 3409.2 3603.7 3796.0 4077.9 4415.2 4432.0 4499.7 4686.9 4864.7 5016.9 5150.2 
5289.3 5380.4 5344.7 5042.4 4785.3 4465.5 4047.3 3368.4 2767.4 2240.7 1867.8 1802.2 1526.1 1246.4 966.7 
787.5 657.8 534.0 431.2 325.6 185.0 59.7 0.0 
2926.2 2996.2 3093.8 3216.9 3371.3 3538.1 3731.2 3989.0 4359.8 4457.4 4480.8 4670.2 4838.4 5022.7 5175.7 
5302.5 5432.9 5384.8 5250.0 5030.7 4735.0 4392.6 3901.6 3250.4 2630.5 2146.0 2068.8 1751.9 1430.0 1133.5 
888.7 708.1 558.0 435.6 340.2 209.8 73.6 0.0 
2926.2 2991.1 3074.8 3179.0 3310.1 3458.0 3627.0 3832.4 4169.0 4436.3 4388.2 4564.5 4761.9 4944.8 5129.1 
5258.8 5365.8 5421.2 5376.0 5254.4 5056.2 4783.1 4370.8 3883.4 3311.6 2736.8 2584.6 2175.9 1731.5 1406.7 
1065.7 799.8 610.4 455.3 347.5 233.8 79.4 0.0 
2926.2 2976.5 3045.7 3125.8 3232.2 3350.9 3484.2 3656.1 3941.7 4316.9 4326.3 4446.5 4659.2 4875.6 5094.1 
5255.1 5362.2 5458.4 5519.5 5539.9 5507.9 5303.2 5047.5 4660.7 4199.6 3648.1 3525.7 3015.1 2444.7 1904.9 
1447.4 1042.4 741.6 501.9 367.1 231.7 86.0 0.0 
2926.2 2977.2 3019.5 3080.7 3148.4 3239.5 3341.4 3455.1 3634.3 4034.9 4265.1 4267.3 4488.8 4756.1 5030.0 
5243.5 5338.2 5505.0 5717.0 5886.7 6023.6 6083.4 6041.8 5887.4 5578.5 5145.8 5056.2 4541.9 3863.8 3036.2 
2291.0 1652.9 1161.2 754.0 504.1 319.8 104.9 0.0 
2926.2 2958.3 2991.8 3022.4 3069.7 3122.9 3189.9 3270.8 3388.1 3651.0 3980.3 4126.7 4242.6 4509.2 4908.4 
5046.8 5089.0 5410.3 5759.9 6139.5 6505.9 6883.9 7189.2 7405.5 7449.2 7251.8 7176.1 6777.6 6073.9 5090.5 
4014.5 2959.7 2055.7 1346.2 877.1 438.5 137.0 0.0 
2926.2 2944.4 2959.0 2972.8 2994.0 3023.1 3056.6 3100.3 3169.5 3326.9 3558.5 3795.3 4037.1 4316.9 4602.4 
4482.9 4716.0 5109.4 5563.2 6020.0 6540.1 7081.4 7653.2 8163.9 8576.2 8779.4 8780.1 8607.5 8022.5 
6952.4 5489.7 3742.8 2383.5 1519.6 967.4 521.6 129.7 0.0 
2926.2 2951.0 2961.9 2974.3 2990.3 3012.9 3040.6 3082.8 3145.5 3280.3 3495.2 3718.8 3983.9 4298.6 4530.3 
4385.3 4649.0 5069.4 5505.0 5965.4 6500.0 7058.8 7614.6 8167.5 8610.4 8846.4 8849.3 8707.3 8112.1 
7022.4 5384.8 3734.8 2342.7 1413.2 869.8 485.2 130.4 0.0 
2926.2 2932.8 2933.5 2927.7 2922.6 2930.6 2938.6 2952.4 2996.2 3080.7 3239.5 3417.9 3671.4 4088.1 4209.8 
4019.6 4276.1 4662.1 5086.8 5577.1 6071.0 6575.8 7106.1 7601.5 7960.6 8125.2 8124.5 7941.7 7320.3 
6201.4 4559.4 2971.4 1713.3 1042.4 614.1 295.0 73.6 0.0 
2926.2 2923.3 2913.1 2897.1 2890.5 2884.0 2881.1 2885.4 2908.7 2961.2 3099.6 3257.7 3474.8 3818.6 3984.7 
3815.7 4018.2 4358.4 4748.1 5164.8 5616.4 6044.0 6496.4 6883.9 7172.4 7216.9 7190.6 6932.0 6299.0 5294.4 
3852.8 2497.9 1489.0 900.4 542.7 267.3 68.5 0.0 
2926.2 2910.9 2900.7 2881.8 2862.8 2849.0 2836.6 2827.9 2834.4 2869.4 2970.7 3097.4 3266.4 3535.9 3735.5 
3561.4 3723.2 4000.0 4311.8 4645.4 4990.7 5329.4 5666.0 5962.4 6111.8 6081.9 6032.4 5768.7 5228.9 4331.4 
3264.2 2184.7 1353.5 827.5 533.2 287.7 81.6 0.0 
2926.2 2905.1 2876.7 2843.9 2807.5 2773.2 2738.3 2707.7 2682.2 2669.1 2695.3 2756.5 2849.0 2992.5 3064.6 
2963.4 3041.3 3156.4 3292.6 3441.2 3573.8 3701.3 3808.4 3865.9 3854.3 3737.0 3706.4 3434.7 2969.9 2376.2 
1782.5 1301.8 929.5 689.1 511.4 328.5 77.2 0.0 
2926.2 2894.9 2850.5 2806.0 2753.6 2705.5 2647.2 2588.2 2538.7 2498.6 2476.0 2472.4 2498.6 2544.5 2527.0 
2450.5 2452.7 2462.9 2465.1 2460.0 2436.0 2401.0 2340.5 2252.4 2125.6 1943.5 1884.5 1687.8 1397.2 1124.0 
897.5 724.1 595.2 493.9 382.4 213.4 56.8 0.0 
2926.2 2878.9 2828.6 2763.0 2699.7 2628.3 2562.0 2490.6 2428.0 2375.5 2334.7 2296.8 2270.6 2246.6 2192.7 
2116.2 2068.1 2009.8 1935.5 1840.1 1738.1 1623.7 1494.8 1371.0 1244.9 1108.0 1086.9 975.4 858.9 748.9 
652.0 556.5 474.2 373.0 289.2 179.9 48.8 0.0 
2926.2 2870.1 2811.9 2734.6 2655.2 2576.6 2500.1 2428.0 2363.9 2315.8 2263.3 2209.4 2150.4 2091.4 2022.9 
1942.1 1866.3 1784.0 1682.7 1552.3 1413.9 1272.6 1139.3 1021.3 925.1 844.3 826.8 769.3 703.7 635.2 568.9 
501.2 411.6 336.5 257.1 175.6 45.2 0.0 
2926.2 2862.1 2781.3 2695.3 2612.3 2529.9 2453.5 2391.5 2336.9 2284.5 2229.8 2173.7 2108.2 2035.3 1955.9 
1878.0 1791.3 1672.5 1526.9 1379.0 1239.1 1107.3 991.4 906.9 837.7 778.0 764.9 719.0 658.5 609.7 555.1 
485.9 420.3 345.3 274.6 184.3 61.2 0.0 
2926.2 2851.2 2763.0 2669.8 2580.2 2503.7 2432.3 2377.7 2329.6 2275.7 2228.4 2169.4 2094.3 2023.7 1939.2 
1864.1 1746.8 1595.3 1431.4 1283.5 1145.9 1027.1 937.5 871.2 818.8 759.8 747.4 710.2 673.8 619.2 554.4 
481.5 420.3 350.4 308.1 272.4 102.0 0.0 
2926.2 2847.6 2746.3 2655.2 2559.1 2481.9 2425.8 2375.5 2329.6 2285.2 2238.6 2174.5 2100.2 2023.7 1961.0 
1883.1 1749.8 1584.4 1404.5 1231.8 1087.6 978.3 903.3 850.1 818.8 778.0 772.2 744.5 699.3 642.5 569.7 
510.7 450.2 423.2 398.5 263.7 83.8 0.0 
2926.2 2838.1 2743.4 2652.3 2556.2 2478.9 2421.4 2377.0 2337.6 2299.7 2251.7 2187.6 2116.9 2036.8 1985.8 
1907.1 1768.7 1587.3 1388.4 1207.8 1073.8 965.2 894.5 854.5 854.5 821.7 807.1 767.8 717.5 658.5 575.5 
522.3 486.6 493.2 305.2 121.7 29.1 0.0 
2926.2 2836.6 2747.8 2658.2 2549.6 2477.5 2423.6 2382.1 2342.7 2303.4 2253.1 2187.6 2111.8 2042.6 1989.4 
1910.0 1764.3 1591.7 1384.1 1210.0 1067.2 962.3 896.0 857.4 865.4 830.4 807.1 771.4 723.4 664.4 584.2 
534.0 503.4 499.7 351.8 114.4 17.5 0.0 
